IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3956

80VIN, 80VOUT Constant-Current, Constant-Voltage Converter

Overview

TopologySEPIC Buck-Boost Topology
Input voltage28 V
Switching frequency100-1000 kHz
Output 128 V

Description

The LT®3956 is a DC/DC converter designed to operate as a constant-current source and constant-voltage regulator. It is ideally suited for driving high current LEDs. It features an internal low side N-channel power MOSFET rated for 84V at 3.3A and driven from an internal regulated 7.15V supply. The fixed frequency, current-mode architecture results in stable operation over a wide range of supply and output voltages. A ground referenced voltage FB pin serves as the input for several LED protection features, and also makes it possible for the converter to operate as a constant-voltage source. A frequency adjust pin allows the user to program the frequency from 100kHz to 1MHz to optimize efficiency, performance or external component size.The LT3956 senses output current at the high side of the LED string. High side current sensing is the most flexible scheme for driving LEDs, allowing boost, buck mode or buck-boost mode configuration. The PWM input provides LED dimming ratios of up to 3000:1, and the CTRL input provides additional analog dimming capability.

Features

  • 3000:1 True Color PWMTM Dimming
  • Wide Input Voltage Range: 4.5V to 80V
  • Output Voltage Up to 80V
  • Internal 3.3A/84V Switch
  • Constant-Current and Constant-Voltage Regulation
  • 250mV High Side Current Sense
  • Drives LEDs in Boost, Buck Mode, Buck-Boost Mode, SEPIC or Flyback Topology
  • Adjustable Frequency: 100kHz to 1MHz
  • Open LED Protection
  • Programmable Undervoltage Lockout with Hysteresis
  • Constant-Voltage Loop Status Pin
  • PWM Disconnect Switch Driver
  • CTRL Pin Adjusts High Side Current Sense Threshold
  • Low Shutdown Current: <1μA
  • Programmable Soft-Start
  • Available in the 36-Lead (5mm × mm) QFN Package

Typical applications

  • Battery Charger
  • High Power LED
  • Accurate Current Limited Voltage Regulator

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-DD SMT Shielded Coupled Inductor, 33 µH, 33 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 133 µH
Inductance 233 µH
Rated Current1.2 A
Rated Current 21.2 A
Saturation Current2.8 A
DC Resistance 10.125 Ω
DC Resistance 20.125 Ω
DC Resistance 10.17 Ω
DC Resistance 20.17 Ω
Self Resonant Frequency6 MHz
TypeCrossed 
Check availability