Topology | Buck-Boost Converter |
Input voltage | 5-40 V |
Switching frequency | 300-4000 kHz |
Output 1 | 12 V / 0.33 A |
Output 2 | 12 V / 0.33 A |
Output 3 | 12 V / 0.33 A |
Output 4 | 12 V / 0.33 A |
The LT®3966 is an I2C programmable monolithic boost LED driver with four independent channels. Each channelprovides a 60V current mode boost converter with an internal 1.6A DMOS power switch, as well as internal and external analog and PWM dimming features. I2C programmable features include a 13-bit (8192:1) digital PWM generator, 8-bit analog dimming DAC, and flexible fault reporting and handling.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437349470 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 47 | 1.9 | 1.8 | 3.4 | 330 | 7.3 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437349470 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|