Topology | Other Topology |
IC revision | A |
Demonstration circuit 2542A is a reference design for robust industrial data acquisition applications based on the LTC2358-18. The LTC2358-18 is capable of high voltage measurements with a large input common range; however, the DC2542A implements input protection that allows up to 400V of continuous input protection. Combined with gas discharge tubes, which provide protection from surges, the DC2542A is capable of surviving extreme abuse.
Remarks: Schematic and BOM is added with DEMO MANUAL PDF
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60800213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | 2 | – | Jumper | – | 3 | Bag | |
![]() | 62000311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | 3 | Single | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | |
---|---|---|
![]() | 60800213421 | SPEC |
![]() | 62000311121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|