IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT7171-1 | Demoboard EVAL-LT7171-1-AZ

LT7171-1 16V PolyPhase Silent Switcher Step-Down Regulator with Digital Power System Management 2xLT7171-1, 40A

Overview

TopologyBuck Converter
Input voltage2.9-16 V
Switching frequency925-1075 kHz
Output 11 V / 40 A
IC revisionA

Description

Evaluation kit EVAL-LT7171-1-AZ has two dual-phase monolithic DC/DC synchronous step-down regulators with a 2.9V to 16V input range featuring LT®7171-1. The output can supply up to 40A continuous load current. The Silent Switcher® structure is incorporated into the LT7171-1 to minimize EMI and reduce PCB layout sensitivity. It also integrates digital power system management functionality, allowing for programmability and telemetry with a PMBus/I2C compliant serial interface. Refer to the LT7171-1 data sheet for more detailed information.The EVAL-LT7171-1-AZ evaluation board is designed for 1.0V output with a switching frequency set at 1MHz. The controlled on-time valley current-mode control with 25ns typical minimum on-time enables a high switching frequency at a low output voltage with excellent transient response in a small overall solution size. The EVAL-LT7171-1-AZ powers up to default settings and produces power based on the NVM configuration without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the power system management features of the part, download the GUI software LTpowerPlay® onto the PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on the fly, and store the configuration in NVM, view telemetry of voltage, current, temperature, and fault status. The NVM can be programmed up to three times.The EVAL-LT7171-1-AZ reserves two locations for evaluations, up to a total of four LT7171-1 IC parallel operations. For a detailed parallel configuration, refer to the LT7171-1 data sheet.

Features

  • Silent Switcher® Architecture: Enables a Compact, Efficient, Low EMI Solution
  • PMBus/I2C Serial Interface
  • Telemetry Read Back includes VOUT, IOUT, VIN, Die Temperature, and Faults
  • Programmable Voltage, Current Limit, Sequencing, Soft Start and Stop, Undervoltage and Overvoltage, Phase, Frequency (up to 4MHz), and Loop Compensation
  • Integrated Three Times Programmable NVM
  • Key Parameters Selectable by Resistor
  • VOUT Set Point Range: 0.4V to 5.5V
  • VOUT Accuracy: ±0.25%, 0.6V ≤ VOUT ≤ 1.375V
  • PolyPhase Load Sharing up to Four Devices
  • Differential Remote VOUT Sense
  • Fast Transient Response
  • Wide VIN Supply Range: Down to 2.9V or 1.5V with EXTVCC
  • Programmable and Synchronizable: 400kHz to 4MHz
  • 30-lead (3.5mm × 4mm) LQFN

Typical applications

  • Communications
  • Industrial Systems
  • Data Center and Solid-State Drives

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, 3, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability