| Topology | Other Topology |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | Vaux (V) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | IC Reference | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750312367 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FLYLT Flyback Transformers for Linear Technology | 22 - 72 V (DC) | 3.3 | 500 | – | – | – | 300 | 8.4:1 | 0.45 | 4 | 1500 | EP7 | LT8300 | ||
![]() | 750312365 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FLYLT Flyback Transformers for Linear Technology | 30 - 72 V (DC) | 12 | 300 | – | – | – | 300 | 4:1 | 0.6 | 4 | 1500 | EP7 | LT8300 | ||
![]() | 750311019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FLYLT Flyback Transformers for Linear Technology | 35 - 75 V (DC) | 3.3 | 600 | – | – | 6.6 | 400 | 6:1:2 | 0.75 | 8 | 1500 | EP7 | LT8300 | ||
![]() | 750311558 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FLYLT Flyback Transformers for Linear Technology | 35 - 75 V (DC) | 5 | 400 | – | – | 5 | 300 | 4:1:1 | 0.5 | 3 | 1500 | EP7 | LT8300 | ||
![]() | 750312557 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FLYLT Flyback Transformers for Linear Technology | 36 - 72 V (DC) | 5 | 380 | – | – | – | 300 | 6:1 | 0.45 | 5 | 1500 | EP7 | LT8300 | ||
![]() | 750312558 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FLYLT Flyback Transformers for Linear Technology | 36 - 72 V (DC) | 12 | 70 | 12 | 70 | – | 300 | 2:1:1 | 0.54 | 4 | 1500 | EP7 | LT8300 | ||
![]() | 750312559 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FLYLT Flyback Transformers for Linear Technology | 36 - 72 V (DC) | 24 | 70 | – | – | – | 300 | 1:1 | 0.45 | 4 | 1500 | EP7 | LT8300 | ||
![]() | 750311659 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FLYLT Flyback Transformers for Linear Technology | 36 - 72 V (DC) | 24 | 80 | – | – | 5 | 300 | 5:5:1 | 0.56 | 3 | 1500 | EP7 | LT8300 | ||
![]() | 750311660 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FLYLT Flyback Transformers for Linear Technology | 36 - 72 V (DC) | 15 | 140 | – | – | 5 | 350 | 6:3:1 | 0.52 | 4.5 | 1500 | EP7 | LT8300 | ||
![]() | 750311838 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FLYLT Flyback Transformers for Linear Technology | 36 - 72 V (DC) | 15 | 70 | 15 | 70 | – | 350 | 2:1:1 | 0.52 | 4.5 | 1500 | EP7 | LT8300 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 750312367 | SPEC | |
![]() | 750312365 | SPEC | |
![]() | 750311019 | SPEC | |
![]() | 750311558 | SPEC | |
![]() | 750312557 | SPEC | |
![]() | 750312558 | SPEC | |
![]() | 750312559 | SPEC | |
![]() | 750311659 | SPEC | |
![]() | 750311660 | SPEC | |
![]() | 750311838 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | Vaux (V) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | IC Reference | Samples |
|---|