Topology | Flyback Converter |
Input voltage | 8-36 V |
Output 1 | -12 V / 0.3 A |
Output 2 | 24 V / 0.55 A |
Output 3 | 48 V / 0.27 A |
Output 4 | 48 V / 0.15 A |
Output 5 | 12 V / 0.3 A |
Output 6 | 12 V / 0.55 A |
Output 7 | 24 V / 0.3 A |
IC revision | B |
The LT®8302 is a monolithic micropower isolated flyback converter. By sampling the isolated output voltage directly from the primary-side flyback waveform, the part requires no third winding or opto-isolator for regulation. The output voltage is programmed with two external resistors and a third optional temperature compensation resistor. Boundary mode operation provides a small magnetic solution with excellent load regulation. Low ripple Burst Mode operation maintains high efficiency at light load while minimizing the output voltage ripple. A 3.6A, 65V DMOS power switch is integrated along with all the high voltage circuitry and control logic into a thermally enhanced 8-lead SO package.
The LT8302 operates from an input voltage range of 2.8V to 42V and delivers up to 18W of isolated output power. The high level of integration and the use of boundary and low ripple burst modes result in a simple to use, low component count, and high efficiency application solution for isolated power delivery.
Remarks:Table 1. Predesigned Transformers–Typical SpecificationsRefer page no.14
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | IC Reference | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750313443 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FLYLT Flyback Transformers for Linear Technology | 8 - 32 V (DC) | 12 | 375 | 12 | 375 | 9 | 1:1:1 | 7.3 | 1 | 1500 | EP10 | LT8302 | ||
![]() | 750313445 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FLYLT Flyback Transformers for Linear Technology | 8 - 32 V (DC) | 24 | 320 | – | – | 9 | 1:2 | 7.5 | 1 | 1500 | EP10 | LT8302 | ||
![]() | 750313457 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FLYLT Flyback Transformers for Linear Technology | 8 - 32 V (DC) | 48 | 180 | – | – | 9 | 1:2:2 | 7.5 | 1 | 1500 | EP10 | LT8302 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | IC Reference | Samples |
---|