| Topology | Flyback Converter |
| Input voltage | 36-72 V |
| Switching frequency | 320-380 kHz |
| Output 1 | 5 V / 0.35 A |
| Output 2 | 5 V / 0.35 A |
The LT8303 is a micropower high voltage isolated flyback converter. By sampling the isolated output voltage directly from the primary-side flyback waveform, the part requires no third winding or opto-isolator for regulation. The output voltage is programmed with a single external resistor. Internal compensation and soft-start further reduce external component count. Boundary mode operation provides a small magnetic solution with excellent load regulation. Low ripple Burst Mode operation maintains high efficiency at light load while minimizing the output voltage ripple. A 450mA, 150V DMOS power switch is integrated along with all high voltage circuitry and control logic into a 5-lead thinSOT™ package.The LT8303 operates from an input voltages range of 5.5V to 100V and can deliver up to 5W of isolated output power. The high level of integration and the use of boundary and low ripple burst modes result in a simple to use, low component count, and high efficiency application solution for isolated power delivery.
5.5V to 100V Input Voltage Range450mA, 150V Internal DMOS Power SwitchUp to 5W of Output PowerLow Quiescent Current:70μA in Sleep Mode280μA in Active ModeBoundary Mode Operation at Heavy LoadLow-Ripple Burst Mode® Operation at Light LoadMinimum Load <0.5% (Typ) of Full OutputVOUT Set with a Single External ResistorNo Transformer Third Winding or Opto-IsolatorRequired for RegulationAccurate EN/UVLO Threshold and HysteresisInternal Compensation and Soft-Start5-Lead TSOT-23 Package
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | IC Reference | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750315834 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FLYLT Flyback Transformers for Linear Technology | 36 - 72 V (DC) | 5 | 350 | 5 | 350 | 150 | 6:1:1 | 0.8 | 5.2 | 1500 | EP7 | LT8303 |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | IC Reference | Samples |
|---|