IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices LT8335

Low IQ Boost/SEPIC/ Inverting Converter with 2A, 28V Switch

Overview

TopologyPositive to Negative Converter
Input voltage4-16 V
Switching frequency1800-2200 kHz
Output 1-5 V / 0.25 A
Output 25 V / 0.25 A
Output 3-5 V / 0.3 A
Output 4-5 V / 0.3 A
Output 55 V / 0.3 A
Output 65 V / 0.3 A
IC revisionA

Description

The LT®8335 is a current mode DC/DC converter capableof generating either positive or negative output voltagesusing a single feedback pin. It can be configured as aboost, SEPIC or inverting converter consuming as low as6µA of quiescent current. Low ripple Burst Mode operationmaintains high efficiency down to very low outputcurrents while keeping the output ripple below 15mV ina typical application. The internally compensated currentmode architecture results in stable operation over a widerange of input and output voltages. Integrated soft-startand frequency foldback functions are included to controlinductor current during start-up. The 2MHz operationcombined with the small 8-lead DFN package, enableslow cost, area efficient solutions

Features

1) 3V-25V Input Voltage Range2)Ultrlow Quiescent Current and Low Ripple Burst Mode Operation:Iq=6uA3) 2A,28V Power Switch4) Positive or Negative Output Voltage Programming with a single feedback Pin5) Fixed 2MHz Switching Frequency6) Programmable Undervoltage Lockout (UVLO)Internal Compensation and Soft-Start7) Low Profile(0.75mm) 8-Lead(3mmx2mm) DFN Package

Typical applications

  • Industrial and Automotive
  • Medical Diagnostic Equipment
  • Telecom
  • Portable Electronics

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750316134
Power Transformer
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Power Transformer