Topology | Boost Converter |
Input voltage | 3-20 V |
Switching frequency | 300-3000 kHz |
Output 1 | 24 V / 3 A |
The LT®8342 is a low IQ, synchronous step-up DC/DC converter. It features a Silent Switcher architecture and optional spread spectrum frequency modulation to minimize electromagnetic interference (EMI) emissions while delivering high efficiencies at high switching frequencies. Output short circuit protection and inrush current reduction are optional.The wide input/output voltage range, low VIN pin quiescent current in Burst Mode operation, and 100% duty cycle capability for the synchronous MOSFET in PassThru operation (VIN ≥ VOUT) make the LT8342 ideally suited for general-purpose step-up and automotive Pre- Boost applications.
Silent Switcher™ Architecture
Ultralow EMI Emissions
Optional Spread Spectrum Frequency Modulation
Integrated 40V, 9A Power Switches
Output Short Protection/Inrush Current Reduction
Wide Input Voltage Range: 2.8V to 40V
Output Voltage Programmable up to 36V
Optional 2 Pins select 21 output voltages
Low VIN Pin Quiescent Current:
350nA In Shutdown; 9μA In Burst Mode; 12μA In PassThru™ (VIN ≥ VOUT)
100% Duty Cycle Capability
Adjustable and Synchronizable: 300kHz to 3MHz
Pulse-Skipping or Burst Mode at Light Load
Output Soft-Start and Power Good Monitoring
Small 24-Lead (4mm × 4mm) LQFN Package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74279252 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | 880 | 940 | 108 MHz | 4000 | 0.035 | High Current |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|