| Topology | Boost Converter |
| Input voltage | 24-55 V |
| Switching frequency | 100-2000 kHz |
| Output 1 | 75 V / 2 A |
The LT®8357 is a wide input range, current mode, DC/DC controller which can be configured as a boost, SEPIC or flyback converter. The LT8357 drives a low side N-channel power MOSFET with 5V split gate drive. The current mode architecture allows adjustable and synchronizable 100kHz to 2MHz fixed frequency operation, or internal 19% triangle spread spectrum operation for low EMI. At light load,either pulse-skipping mode or low-ripple Burst Mode operation can be selected. Additional features include output power good and output short circuit protection in SEPIC and flyback configurations.With a wide 3V to 60V input voltage range and 8μA low uiescent current, the LT8357 provides a simple, compact and efficient solution for automotive, industrial, and battery-powered systems.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Wire Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443631500 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | 15 | 15.4 | 19 | 21 | 9.57 | 12.8 | Flat |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443631500 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Wire Type | Samples |
|---|