Topology | Boost Converter |
Input voltage | 3-6 V |
Output 1 | 125 V / 0.03 A |
Analog Devices’ LT8365 is a versatile monolithic boost converter that integratesa 150 V, 1.5 A switch, making it ideal for high voltage applicationsfound in the communications field, including portable devices. High voltageoutputs are easily produced from inputs as low as 2.8 V and as high as 60 V.It features optional spread spectrum frequency modulation, which can helpmitigate EMI, and many other popular features detailed in the data sheet.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437324033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 3.3 | 3.5 | 2.75 | 5.45 | 76 | 40 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437324033 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|