Topology | A-PHY |
Input voltage | 9-17.5 V |
Output 1 | 16.2 V / 0.05 A |
The EVAL-LT8440-AZ evaluation circuit features the LT8440 used in a load power port of an intrinsically safe field device. It can regulate and limit the power drawn by the port according to the Ethernet Advanced Physical Layer (Ethernet-APL) standard. The EVAL-LT8440-AZ is designed with three LT8440s in series to meet the triple redundancy requirement of intrinsic safety Ex ia for class A field devices, but it can be configured to work with a lower LT8440 count. See the Redundancy of LT8440 section for more details.
650mW Power Limit for Intrinsic Safety Thermal
Rating when Line Voltage ≤ 18.5V
35mA Current Limit if Line Voltage > 18.5V
55mA Current Limit for APL Class A Devices
Shunt Regulator for Mitigating Load Changes
Guaranteed 20mA Rectifier Current for Signal Integrity
Guaranteed to deliver full 500mW APL power to the load
6V to 36V Input Voltage
Integrated Current Sense Resistor
Polarity Insensitive Line Voltage Detectio
8-Lead SOIC Package with Exposed Pad
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744223 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL2 SMT Common Mode Line Filter | bifilar | 2 | 500 | 3300 | 1000 | 0.15 | 80 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Samples |
---|