IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices LT8491 | Demoboard LT8491

High Voltage Buck-Boost Battery Charge Controller with Maximum Power Point Tracking (MPPT) and I2C

Overview

TopologyBuck-Boost Converter
Input voltage53 V
Output 124.6 V

Description

The LT®8491 is a buck-boost switching regulator battery charger that implements a constant-current constant voltage (CCCV) charging profile used for most battery types, including sealed lead-acid (SLA), flooded, gel and lithium-ion. The device operates from input voltages above, below or equal to the output voltage and can be powered by a solar panel or a DC power supply. On-chip logic provides automatic maximum power point tracking (MPPT) for solar powered applications. The LT8491 can perform automatic temperature compensation by sensing an external thermistor thermally coupled to the battery. The STATUS pin can be used to drive an LED indicator lamp. The device is available in a low profile (0.75mm) 7mm × 11mm 64-lead QFN package.

Features

  • VIN Range: 6V to 80V
  • VBAT Range: 1.3V to 80V
  • Single Inductor Allows VIN Above, Below, or Equal to VBAT
  • Automatic MPPT for Solar Powered Charging
  • Automatic Temperature Compensation
  • I2C Telemetry and Configuration
  • Internal EEPROM for Configuration Storage
  • Operation from Solar Panel or DC Supply
  • Four Integrated Feedback Loops
  • Synchronizable Fixed Frequency: 100kHz to 400kHz
  • 64-Lead (7mm × 11mm × 0.75mm) QFN Package

Typical applications

  • Solar Powered Battery Chargers / Multiple Types of Lead-Acid Battery Charging / Li-Ion Battery Charger / Battery Equipped Industrial or Portable Military Equipment

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Wire Type Samples
7443641000SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCF SMT High Current Inductor 10 34.95 32.6 37 2.64 13 Flat
Order Code Data­sheet Simu­lation
7443641000SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Wire Type Samples