Topology | Buck Converter |
Input voltage | 5-12 V |
Switching frequency | 1800-2250 kHz |
Output 1 | 1.2 V / 2 A |
Output 2 | 5 V / 2 A |
Output 3 | 3.3 V / 2 A |
Output 4 | 1.8 V / 2 A |
Demonstration circuit 3126A is a quad power supply featuring the LT8686S. The LT8686S is a 42V quad channel current mode monolithic synchronous step-down regulator. The LT8686S combines two 42V capable 2A buck regulators with two 8V capable 2A buck regulators. The demo board is designed for 5V, 3.3V, 1.8V, and 1.2V outputs from a nominal 12V input with switching frequency set at 2MHz. The 5V and 3.3V converters are powered from a wide range of 6V to 42V. The 1.8V and 1.2V converters are powered from the 5V output by default or from 3V to 8V supply alternatively. The current capability is 2A for all 4 outputs when running individually.The DC3126A provides two 42V regulators that can be combined to deliver up to 4A of output current using a singular inductor. Similarly, the two 8V regulators can be combined to deliver up to 4A of output current using a singular inductor. The allowed channel combinations are given in the data sheet.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744373240022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 0.22 | 11.4 | 10.8 | 22.3 | 7.3 | 195 | SMT | 2 | – | 1.8 | – | – | – | – | |||
60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | – | – | – | – | – | – | 2 | – | – | Jumper | – | 3 | Bag | ||
62000311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | THT | 3 | Single | – | Pin Header | Straight | 2 | Bag | ||
62000621121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Dual Pin Header | – | – | – | – | – | – | THT | 6 | Dual | – | Pin Header | Straight | 2 | Bag | ||
62000821121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Dual Pin Header | – | – | – | – | – | – | THT | 8 | Dual | – | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744373240022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
60800213421 | SPEC | – | |
62000311121 | SPEC | – | |
62000621121 | SPEC | – | |
62000821121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|