Topology | Other Topology |
Input voltage | 7-20 V |
Output 1 | 5 V / 0.75 A |
IC revision | D |
Linear Technology’s DC2026 (called the Linduino™ One)is compatible with the Arduino Uno microcontroller board.Arduino hardware consists of an Atmel microcontrollerwith a bootloader allowing quick in-circuit firmware updates.The software is a simple programming environmentbased on the AVRGCC compiler. This platform is popularbecause it is easy to use, both the hardware and softwareare open source, and it can be programmed in C. We findit an ideal way to demonstrate and distribute libraries forintegrated circuits that have digital interfaces such asInter-Integrated Circuit (I2C) and Serial Peripheral Interface(SPI). While the Linduino One is Arduino-compatible, itis not produced by the official Arduino team, and they donot receive any monetary support from this board. Please,consider supporting them by purchasing other items from:The Linduino One adds several features to the standardArduino Uno board:• A 14-pin QuikEval™ connector provides a direct connectionto a growing list of hundreds of Linear Technologydemo boards, including ADCs, DACs, Power SystemManagement, RF Synthesizers, System Monitor andControl, and many others.• Selectable 5V, 3.3V, 2.5V, 1.8V logic levels and analogsupply on QuikEval Connector• An LTM®2884 provides galvanic isolation of USB dataand power for both safety and noise rejection.• Auxiliary 7V to 20V power input on isolated side, withconversion to 5V provided by an LT®3973 allowing highpower operation up to 750mA.
Order Code | Datasheet | Downloads | Status | Product series | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 434111025826 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.8 mm | 2.5 | 260 | 30000 | White | not specified |
Order Code | Datasheet | |
---|---|---|
![]() | 434111025826 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples |
---|