Topology | Boost Converter |
Input voltage | 18 V |
Output 1 | 3.3 V |
Output 2 | 2.5 V |
Output 3 | 3.6 V |
Output 4 | 1.8 V |
IC revision | A |
The DC2080 is a versatile energy harvesting demo board that is capable of accepting piezoelectric, solar, 4mA to 20mA loops, thermal powered energy sources or any high impedance AC or DC source. The board contains fourindependent circuits consisting of the following EH ICs:
• LT C®3588-1: Piezoelectric Energy Harvesting Power Supply
• LTC3108: Ultralow Voltage Step-Up Converter andPower Manager
• LTC3105: Step-Up DC/DC Converter with Power PointControl and LDO Regulator
• LTC3459: 10V Micropower Synchronous Boost Converter
• LTC2935-2 and LTC2935-4: Ultralow Power Supervisor with Power-Fail Output Selectable Thresholds
The board is designed to connect to the Energy Micro STK development kit. It also includes two energy harvester transducers (TEG and Solar) and a terminal block for connecting a high impedance AC source.
In addition, many turrets are provided, making it easy to connect additional transducers to the board.
The board contains multiple jumpers that allow the board to be configured in various ways. The standard build for the board has 4 jumpers installed out of the possible 12 jumpers. The board is very customizable to the end users’ needs. This compatibility makes it a perfect evaluation tool for any low power energy harvesting system.
Please refer to the individual data sheets for the operation of each power management circuit. The application section of this demo manual describes the system level functionality of this board and the various ways it can beused in early design prototyping.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744043220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 22 | 0.925 | 0.7 | 20 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|