Topology | Boost Converter |
Input voltage | 0.03-0.5 V |
Output 1 | 5 V |
Output 2 | 2.35 V |
Output 3 | 4.1 V |
Output 4 | 3.3 V |
IC revision | B |
The LTC®3109 is a highly integrated DC/DC converter ideal for harvesting surplus energy from extremely low input voltage sources such as TEGs (thermoelectric generators) and thermopiles. Its unique, proprietary autopolarity topology* allows it to operate from input voltages as lowas 30mV, regardless of polarity.Using two compact step-up transformers and external energy storage elements, the LTC3109 provides a complete power management solution for wireless sensing and data acquisition. The 2.2V LDO can power an externalmicroprocessor, while the main output can be programmed to one of four fixed voltages. The power good indicator signals that the main output is within regulation. A second output can be enabled by the host. A storage capacitor (or battery) can also be charged to provide power when theinput voltage source is unavailable. Extremely low quiescent current and high efficiency maximizes the harvested energy available for the application.The LTC3109 is available in a small, thermally enhanced 20-lead (4mm × 4mm) QFN package and a 20-lead SSOP package.