Topology | Buck Converter |
Input voltage | 2.5-25 V |
Switching frequency | 1000-1400 kHz |
IC revision | 00 |
The LTC3130/LTC3130-1 are high efficiency, low noise,600mA buck-boost converters with wide VIN and VOUTranges. For high efficiency operation at light loads,Burst Mode operation can be selected, reducing the quiescentcurrent to just 1.6μA. Converter start-up is achievedfrom sources as low as 7.5μW.
Regulates VOUT Above, Below or Equal to VINWide VIN Range: 2.4V to 25V <1V to 25V (Using EXTVCC Input)VOUT Range: 1V to 25VAdjustable Output Voltage (LTC3130)Four Selectable Fixed Output Voltages (LTC3130-1)1.2µA No-Load Input Current in Burst Mode® Operation (VIN = 12V, VOUT = 5V)600mA Output Current in Buck ModePin-Selectable 850mA/450mA Current Limit (LTC3130)Up to 95% EfficiencyPin-Selectable Burst Mode Operation1.2MHz Ultralow Noise PWM FrequencyAccurate RUN Pin Threshold n Power Good IndicatorProgrammable Maximum Power Point ControlIQ = 500nA in ShutdownThermally-Enhanced 20-Lead 3mm × 4mm QFN and 16-Lead MSOP Packages
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744025004 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.35 | 1.7 | 84 | SMT | ||
![]() | 744031004 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.2 | 0.9 | 75 | SMT | ||
![]() | 744025006 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 6.8 | 1.1 | 1.3 | 59 | SMT | ||
![]() | 744031006 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 6.8 | 0.85 | 0.75 | 45 | SMT | ||
![]() | 744025100 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 10 | 1 | 1.1 | 41 | SMT | ||
![]() | 744031100 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 10 | 0.74 | 0.56 | 45 | SMT | ||
![]() | 744025150 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 15 | 0.72 | 0.9 | 32 | SMT | ||
![]() | 744031150 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 15 | 0.62 | 0.45 | 30 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744025004 | SPEC | |
![]() | 744031004 | SPEC | |
![]() | 744025006 | SPEC | |
![]() | 744031006 | SPEC | |
![]() | 744025100 | SPEC | |
![]() | 744031100 | SPEC | |
![]() | 744025150 | SPEC | |
![]() | 744031150 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|