Topology | Buck Converter |
Input voltage | 2.25-5.5 V |
Switching frequency | 1600-2400 kHz |
Output 1 | 1.22 V / 2 A |
Demonstration Circuit DC3251A features the LTC3302A, 5 V, 2 A synchronous step-down silent switcher operating as a 2 MHz, 3.3V to 1.2 V, 2 A buck regulator. The LTC3302A supports adjustable output voltages from 0.5 V to VIN. The LTC3302A is a compact,high efficiency, and high-speed synchronous monolithic step-down switching regulator. A minimum on-time of 27 ns enables high VIN to low VOUT conversion.The DC3251A operating mode can be selected as Burst Mode operation, skip (PS) or forced continuous (FC) mode. Setting JP1 to the SKIP position allows the LTC3302A to sync to a clock frequency from 1.6 MHz to 2.4 MHz. The LTC3302A operates in forced continuous mode when syncing to an external clock.The DC3251A also has an EMI filter to reduce conducted EMI. This EMI filter can be included by applying the input voltage at the VIN EMI terminal. The EMI performance of the board is shown in the EMI Test Results section. The red lines in the EMI performance graphs show the CISPR25 Class 5 peak limits for the conducted and radiated emission tests.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744383430068 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 0.68 | 3.3 | 5.9 | 65 | 130 | 80 | SMT | 2 | – | 1 | – | – | 2 | – | |||
60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | – | – | – | – | – | – | 2 | – | – | Jumper | – | 3 | Bag | ||
62000311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | THT | 3 | Single | – | Pin Header | Straight | 2 | Bag | ||
62000411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | THT | 4 | Single | – | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744383430068 | SPEC | ||
60800213421 | SPEC | – | |
62000311121 | SPEC | – | |
62000411121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|