IC manufacturers Analog Devices

IC manufacturers (98)

Analog Devices LTC3307B

5V, 3A, 10MHz Synchronous Step-Down Silent Switcher in 2mm x 2mm LQFN

Overview

TopologyBuck Converter
Input voltage3-5.5 V
Switching frequency3000-10000 kHz
Output 12.5 V / 3 A

Description

The LTC®3307B is a very small, high efficiency, low noise, monolithic synchronous 3A step-down DC/DC converter operating from a 2.25V to 5.5V input supply. Using constant- frequency, peak current mode control at switching frequencies 3MHz to 10MHz and minimum on-time as low as 22ns, this regulator achieves fast transient response with small external components. Silent Switcher architecture minimizes EMI emissions. The LTC3307B operates in forced continuous or pulseskipping mode for low noise, or low ripple Burst Mode operation for high efficiency at light loads, ideal for battery- powered systems. The IC regulates output voltages as low as 500mV. Other features include output overvoltage protection, short-circuit protection, thermal shutdown, clock synchronization, and up to 100% duty-cycle operation for low dropout. The device is available in a low profile 12-lead 2mm × 2mm × 0.74mm LQFN package with exposed pad for low thermal resistance.

Features

  • Pin Compatible with LTC3308(4A) and LTC3309(6A)
  • High Efficiency: 8mΩ NMOS, 31mΩ PMOS
  • Programmable Frequency 3MHz to 10MHz
  • Tiny Inductor and Capacitors
  • Peak Current Mode Control
  • 22ns Minimum On-Time
  • Wide Bandwidth, Fast Transient Response
  • Silent Switcher® Architecture
  • Ultralow EMI Emissions
  • Low Ripple Burst Mode® Operation with IQ of 40μA
  • Safely Tolerates Inductor Saturation in Overload
  • VIN Range: 2.25V to 5.5V
  • VOUT Range: 0.5V to VIN
  • VOUT Accuracy: ±1% Over Temperature Range
  • Precision 400mV Enable Threshold, 1μA in Shutdown
  • Power Good, Internal Compensation and Soft-Start
  • Thermally Enhanced 2mm × 2mm LQFN Package
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Industrial
  • Automotive
  • Optical Networking, Servers, Telecom, Communications
  • Distributed DC Power Systems (POL), FPGA, ASIC, μP Core Supplies