Topology | Buck-Boost Converter |
Input voltage | 1.8-5.5 V |
Output 1 | 0.05 A |
IC revision | C |
The LTC®3330 integrates a high voltage energy harvesting power supply plus a DC/DC converter powered by a primary cell battery to create a single output supply for alternative energy applications. The energy harvesting power supply, consisting of an integrated full-wave bridge rectifier and a high voltage buck converter, harvests energy from piezoelectric, solar, or magnetic sources. The primary cell input powers a buck-boost converter capable of operation down to 1.8V at its input. Either DC/DC converter can deliver energy to a single output. The buck operates when harvested energy is available, reducing the quiescent current draw on the battery to essentially zero, thereby extending the life of the battery. The buck-boost powers VOUT only when harvested energy goes away.
A low noise LDO post regulator and a supercapacitor balancer are also integrated, accommodating a wide range of output storage configurations. Voltage and current settings for both inputs and outputs are programmable via pin-strapped logic inputs. The LTC3330 is available in a 5mm × 5mm QFN-32 package.
Remarks:
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744031220 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 22 | 0.51 | 0.36 | 26 | SMT | ||
![]() | 744031330 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 33 | 0.42 | 0.32 | 25 | SMT | ||
![]() | 744031470 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 47 | 0.39 | 0.25 | 20 | SMT | ||
![]() | 744031101 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 100 | 0.25 | 0.18 | 10 | SMT | ||
![]() | 744042221 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 220 | 0.2 | 0.16 | 7 | SMT | ||
![]() | 744042331 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 330 | 0.15 | 0.13 | 5.5 | SMT | ||
![]() | 744043471 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 470 | 0.24 | 0.125 | 3 | SMT | ||
![]() | 744043102 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 1000 | 0.14 | 0.08 | 2.3 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744031220 | SPEC | |
![]() | 744031330 | SPEC | |
![]() | 744031470 | SPEC | |
![]() | 744031101 | SPEC | |
![]() | 744042221 | SPEC | |
![]() | 744042331 | SPEC | |
![]() | 744043471 | SPEC | |
![]() | 744043102 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|