IC manufacturers Analog Devices

IC manufacturers (107)

Analog Devices LTC3331

Nanopower Buck-Boost DC/DC with Energy Harvesting Battery Charger

Overview

TopologyBuck-Boost Converter
Input voltage3-19 V
Output 1150 V
IC revisionC

Description

The LTC®3331 integrates a high voltage energy harvesting power supply plus a buck-boost DC/DC powered from a rechargeable battery to create a single output supply for alternative energy applications. A 10mA shunt allows simple charging of the battery with harvested energy while a lowbattery disconnect function protects the battery from deep discharge. The energy harvesting power supply, consisting of an integrated full-wave bridge rectifier and a high voltage buck DC/DC, harvests energy from piezoelectric, solar, or magnetic sources. Either DC/DC converter can deliver energy to a single output. The buck operates when harvested energy is available, reducing the quiescent current draw on the battery to the 200nA required by the shunt charger, thereby extending the life of the battery. The buck-boost powers VOUT only when harvested energy is unavailable.A supercapacitor balancer is also integrated, allowing for increased output storage. Voltage and current settings for both inputs and outputs are programmable via pin-strapped logic inputs. The LTC3331 is available in a 5mm × 5mm QFN-32 package.

Features

  • Dual Input, Single Output DC/DCs with InputPrioritizerEnergy Harvesting Input: 3.0V to 19V Buck DC/DCBattery Input: Up to 4.2V Buck-Boost DC/DC
  • 10mA Shunt Battery Charger with ProgrammableFloat Voltages: 3.45V, 4.0V, 4.1V, 4.2V
  • Low Battery Disconnect
  • Ultra Low Quiescent Current: 950nA at no Load
  • Integrated Supercapacitor Balancer
  • Up to 50mA of Output Current
  • Programmable DC/DC Output Voltage, Buck UVLO,and Buck-Boost Peak Input Current
  • Integrated Low-Loss Full-Wave Bridge Rectifier
  • Input Protective Shunt: Up to 25mA at VIN ≥ 20V
  • 5mm × 5mm QFN-32 PackageREMARKS:-ReferTable 6. Recommended Inductors for the LTC3331pAGE NO 25

Typical applications

  • Mobile Asset Tracking
  • Solar Powered Systems with Battery Backup
  • Energy Harvesting
  • Wireless HVAC Sensors and Security Devices

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 22 µH, 0.51 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current0.51 A
Saturation Current0.36 A
Self Resonant Frequency26 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 33 µH, 0.42 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current0.42 A
Saturation Current0.32 A
Self Resonant Frequency25 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 47 µH, 0.39 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current0.39 A
Saturation Current0.25 A
Self Resonant Frequency20 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 100 µH, 0.25 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.25 A
Saturation Current0.18 A
Self Resonant Frequency10 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 220 µH, 0.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current0.2 A
Saturation Current0.16 A
Self Resonant Frequency7 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 330 µH, 0.15 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance330 µH
Rated Current0.15 A
Saturation Current0.13 A
Self Resonant Frequency5.5 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 470 µH, 0.24 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current0.24 A
Saturation Current0.125 A
Self Resonant Frequency3 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 1000 µH, 0.14 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.14 A
Saturation Current0.08 A
Self Resonant Frequency2.3 MHz
MountSMT 
Check availability