| Topology | Buck Converter |
| Input voltage | 2.25-5.5 V |
| Switching frequency | 1000-3000 kHz |
| Output 1 | 3.3 V / 1 A |
| Output 2 | 1 V / 1 A |
| Output 3 | 1.8 V / 1 A |
| Output 4 | 2.5 V / 1 A |
| Output 5 | 1.2 V / 1 A |
| Output 6 | 1.6 V / 1 A |
| Output 7 | 2 V / 4 A |
| Output 8 | 1.5 V / 1 A |
| Output 9 | 3 V / 1 A |
| Output 10 | 1.2 V / 3 A |
The LTC®3374 is a high efficiency multioutput power supplyIC. The DC/DCs consist of eight synchronous buckconverters (1A each) all powered from independent 2.25Vto 5.5V input supplies.The DC/DCs may be used independently or in parallel toachieve higher currents of up to 4A per output with a sharedinductor. The common buck switching frequency may beprogrammed with an external resistor, synchronized to anexternal oscillator, or set to a default internal 2MHz clock.The operating mode for all DC/DCs may be programmedvia the MODE pin.To reduce input noise the buck converters are phased in90° steps. Precision enable pin thresholds provide reliablepower-up sequencing. The LTC3374 is available in acompact 38-lead 5mm × 7mm QFN package as well as a38-lead TSSOP package.
8-Channel Independent Step-Down DC/DCsMaster-Slave Configurable for Up to 4A per OutputRail with a Single InductorIndependent VIN Supplies for Each DC/DC(2.25V to 5.5V)All DC/DCs Have 0.8V to VIN Output RangePrecision Enable Pin Thresholds for AutonomousSequencing1MHz to 3MHz Programmable/SynchronizableOscillator Frequency (2MHz Default)Die Temperature Monitor OutputThermally-Enhanced 38-Lead QFN (5mm × 7mm)and TSSOP Packages
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | IRP,40K (A) | RDC max. (mΩ) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437346022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2.2 | 10 | 19.1 | 32 | 7.7 | 20 | SMT | ||
![]() | 744301025 | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437346022 | SPEC | |
![]() | 744301025 | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | IRP,40K (A) | RDC max. (mΩ) | Mount | Samples |
|---|