Topology | Buck Converter |
Switching frequency | 1000-3000 kHz |
Output 1 | 4 A |
IC revision | A |
The LTC®3374A is a multioutput power supply IC consistingof eight synchronous 1A buck converters, all powered fromindependent 2.25V to 5.5V input supplies. An upgradedpin-compatible version of the LTC3374, the LTC3374A,has higher efficiency, improved output voltage accuracyand an added overvoltage (OV) indicator.
8-Channel 1A Independent Step-Down DC/DCsMaster-Slave Configurable for Up to 4A of Output Current with a Single InductorIndependent VIN Supplies for Each DC/DC (2.25V to 5.5V)All DC/DCs Have 0.8V to VIN Output Range±1% VFB Accuracy, for Buck 1 (1A to 4A)±1% PGOOD AccuracyPrecision Enable Pin Thresholds for Autonomous Sequencing1MHz to 3MHz Programmable/Synchronizable Oscillator Frequency (2MHz Default)Die Temperature Monitor OutputThermally Enhanced 38-Lead 5mm × 7mm QFN and TSSOP PackagesPin-Compatible with LTC3374
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744383560033 | SPEC | 9 files | WE-MAPI SMT Power Inductor | 0.33 | 14.95 | 16.7 | 6 | 115 | 80 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744383560033 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | V (V) | Mount | Samples |
---|