Topology | Buck Converter |
Switching frequency | 1000-3000 kHz |
Output 1 | 1 A |
IC revision | A |
The LTC®3374A is a multioutput power supply IC consistingof eight synchronous 1A buck converters, all powered fromindependent 2.25V to 5.5V input supplies. An upgradedpin-compatible version of the LTC3374, the LTC3374A,has higher efficiency, improved output voltage accuracyand an added overvoltage (OV) indicator.
8-Channel 1A Independent Step-Down DC/DCsMaster-Slave Configurable for Up to 4A of Output Current with a Single InductorIndependent VIN Supplies for Each DC/DC (2.25V to 5.5V)All DC/DCs Have 0.8V to VIN Output Range±1% VFB Accuracy, for Buck 1 (1A to 4A)±1% PGOOD AccuracyPrecision Enable Pin Thresholds for Autonomous Sequencing1MHz to 3MHz Programmable/Synchronizable Oscillator Frequency (2MHz Default)Die Temperature Monitor OutputThermally Enhanced 38-Lead 5mm × 7mm QFN and TSSOP PackagesPin-Compatible with LTC3374
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74408943047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 4.7 | 2.2 | 3.2 | 0.052 | 44 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74408943047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|