Topology | Buck Converter |
Input voltage | 2.25-5.5 V |
Switching frequency | 1000-3000 kHz |
Output 1 | 5.5 V / 1 A |
IC revision | A |
The LTC®3374A is a multioutput power supply IC consistingof eight synchronous 1A buck converters, all powered fromindependent 2.25V to 5.5V input supplies. An upgradedpin-compatible version of the LTC3374, the LTC3374A,has higher efficiency, improved output voltage accuracyand an added overvoltage (OV) indicator.
8-Channel 1A Independent Step-Down DC/DCsMaster-Slave Configurable for Up to 4A of Output Current with a Single InductorIndependent VIN Supplies for Each DC/DC (2.25V to 5.5V)All DC/DCs Have 0.8V to VIN Output Range±1% VFB Accuracy, for Buck 1 (1A to 4A)±1% PGOOD AccuracyPrecision Enable Pin Thresholds for Autonomous Sequencing1MHz to 3MHz Programmable/Synchronizable Oscillator Frequency (2MHz Default)Die Temperature Monitor OutputThermally Enhanced 38-Lead 5mm × 7mm QFN and TSSOP PackagesPin-Compatible with LTC3374
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | ISAT (A) | RDC max. (mΩ) | Material | Version | ISAT,10% (A) | RDC (mΩ) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744383560033 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 0.33 | 14.95 | 16.7 | 6 | 115 | 80 | SMT | 12.4 | 7.2 | – | SMT | 7.95 | – | 2 | – | 2 | – | – | 9.6 | – | ||
![]() | 744383360068 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 0.68 | 6.75 | 8.1 | 22 | 85 | 80 | SMT | 6.2 | 27 | – | SMT | 4.1 | – | 2 | – | 2 | – | – | 4.5 | – | ||
![]() | 744383560068 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 0.68 | 13.15 | 12.7 | 7.5 | 75 | 80 | SMT | 9.4 | 9 | – | SMT | 5.8 | – | 2 | – | 2 | – | – | 8.2 | – | ||
![]() | 744316100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1 | 14.8 | 11.5 | – | 158 | – | SMT | – | 5.225 | Superflux | SMT | 5.5 | 4.75 | 2 | – | 4 | – | – | – | – | ||
![]() | 74438336015 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 1.5 | 5.35 | 5.85 | 33 | 51 | 80 | SMT | 4.5 | 39 | – | SMT | 2.95 | – | 2 | – | 2 | – | – | 3.7 | – | ||
![]() | 74438356022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 2.2 | 6.2 | 7.9 | 29 | 34 | 80 | SMT | 6.2 | 35 | – | SMT | 4.05 | – | 2 | – | 2 | – | – | 4.7 | – | ||
![]() | 74408943047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SPC SMT Power Inductor | 4.7 | – | – | 45 | 44 | – | SMT | 3.2 | 52 | – | SMT | – | – | 2 | – | 3.8 | – | – | 2.2 | – | ||
![]() | 60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | Jumper | – | 3 | Bag | |
![]() | 62000311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | THT | – | – | – | – | – | – | 3 | Single | – | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744383560033 | SPEC | |
![]() | 744383360068 | SPEC | |
![]() | 744383560068 | SPEC | |
![]() | 744316100 | SPEC | |
![]() | 74438336015 | SPEC | |
![]() | 74438356022 | SPEC | |
![]() | 74408943047 | SPEC | |
![]() | 60800213421 | SPEC | – |
![]() | 62000311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | ISAT (A) | RDC max. (mΩ) | Material | Version | ISAT,10% (A) | RDC (mΩ) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|