Topology | Buck Converter |
Input voltage | 2.25-5.5 V |
Switching frequency | 1000-3000 kHz |
Output 1 | 5.5 V / 3 A |
IC revision | D |
The LTC®3375 is a digitally programmable high efficiency multioutput power supply IC. The DC/DCs consist of eight synchronous buck converters (IOUT up to 1A each) all powered from independent 2.25V to 5.5V input supplies.DC/DC enables, output voltages, operating modes, and phasing may all be independently programmed over I2 C or used in standalone mode via simple I/O with power-up defaults. The DC/DCs may be used independently or inparallel to achieve higher output currents of up to 4A per output with a shared inductor. Alarm levels for high die temperature may also be programmed via I2 C with a maskable IRQ output for monitoring DC/DC and system faults.Pushbutton ON/OFF/RESET control, power-on reset, and a watchdog timer provide flexible and reliable power-up sequencing and system monitoring. The LTC3375 is available in a low profile 48-lead 7mm × 7mm QFN package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437346022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2.2 | 7.7 | 10 | 19.1 | 20 | 32 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437346022 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|