Topology | Boost Converter |
Input voltage | 0.5-5 V |
Switching frequency | 1800-2400 kHz |
Output 1 | 5.25 V / 0.5 A |
IC revision | C |
The LTC3526-2/LTC3526B-2 are synchronous, fixed frequency step-up DC/DC converters with output disconnect. Synchronous rectification enables high efficiency in the low profile 2mm × 2mm DFN package. Battery life in single AA/AAA powered products is extended further with an 850mV start-up voltage and operation down to 500mV once started.
A switching frequency of 2MHz minimizes solution footprint by allowing the use of tiny, low profile inductors and ceramic capacitors. The current mode PWM design is internally compensated, reducing external parts count. The LTC3526-2 features Burst Mode operation at light load conditions, while the LTC3526B-2 features continuous switching. Anti-ring circuitry eliminates EMI concerns by damping the inductor in discontinuous mode. Additional features include a low shutdown current of under 1μA and thermal shutdown.
The LTC3526-2/LTC3526B-2 are housed in a 6-pin 2mm × 2mm × 0.75mm DFN package.
For new designs, we recommend the LTC3526L-2/ LTC3526LB-2.
Remarks:Table 1. Recommended InductorsRefer page no.11
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744029004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 1 | 0.8 | 65 | SMT | ||
![]() | 744031004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.2 | 0.9 | 75 | SMT | ||
![]() | 744029006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 6.8 | 0.82 | 0.65 | 55 | SMT | ||
![]() | 744031006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 6.8 | 0.85 | 0.75 | 45 | SMT | ||
![]() | 744029100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 10 | 0.65 | 0.5 | 40 | SMT | ||
![]() | 744031100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 10 | 0.74 | 0.56 | 45 | SMT | ||
![]() | 744031150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 15 | 0.62 | 0.45 | 30 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744029004 | SPEC | |
![]() | 744031004 | SPEC | |
![]() | 744029006 | SPEC | |
![]() | 744031006 | SPEC | |
![]() | 744029100 | SPEC | |
![]() | 744031100 | SPEC | |
![]() | 744031150 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|