Topology | Buck Converter |
Input voltage | 4.5-5.5 V |
Switching frequency | 1800-2700 kHz |
The LTC®3567 is a highly integrated power management and battery charger IC for Li-Ion/Polymer battery applications. It includes a high effi ciency current limited switching PowerPath manager with automatic load prioritization, a battery charger, an ideal diode, and a high effi ciencysynchronous buck-boost switching regulator. Designed specifi cally for USB applications, the LTC3567’s switching power manager automatically limits input current to a maximum of either 100mA or 500mA for USB or 1A for adapter-powered applications.The LTC3567’s switching input stage transmits nearly all of the 2.5W available from the USB port to the system load with minimal power wasted as heat. This feature allows the LTC3567 to provide more power to the application and eas es thermal budgeting constraints in small spaces.The synchronous buck-boost DC/DC can provide up to 1A output current.The LTC3567 is available in a low profi le 24-pin (4mm ×4mm × 0.75mm) QFN surface mount package.
Power Manager
High Efficiency Switching PowerPath Controller with Bat-Track Adaptive Output Control
Programmable USB or Wall Current Limit (100mA/500mA/1A)
Full Featured Li-Ion/Polymer Battery Charger
“Instant-On” Operation with a Discharged Battery
1.5A Maximum Charge Current
Internal 180mΩ Ideal Diode Plus External Ideal Diode Controller Powers Load in Battery Mode
Low No-Load IQ When Powered from BAT (<30μA)
1A Buck-Boost DC/DC
High Efficiency (1A IOUT )
2.25MHz Constant Frequency Operation
Low No-Load Quiescent Current (~13μA)
Zero Shutdown Current
I2C Control of All Functions
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744042003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 1.95 | 1.8 | 80 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|