Topology | Buck Converter |
Input voltage | 2.7-17 V |
Switching frequency | 820-1160 kHz |
Output 1 | 17 V / 1 A |
IC revision | C |
The LTC®3621/LTC3621-2 is a high efficiency 17V, 1A synchronous monolithic step-down regulator. The switching frequency is fixed to 1MHz or 2.25MHz. The regulator features ultralow quiescent current and high efficienciesover a wide VOUT range.The step-down regulator operates from an input voltage range of 2.7V to 17V and provides an adjustable output range from 0.6V to VIN while delivering up to 1A of output current. A user-selectable mode input is provided to allow the user to trade off ripple noise for light load efficiency;Burst Mode operation provides the highest efficiency at light loads, while pulse-skipping mode provides the lowest voltage ripple.
Remarks:Refer page no.12 for Inductor Selection Table.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7440430012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1.2 | 3.1 | 2.8 | 150 | SMT | ||
![]() | 7440430018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1.8 | 2.7 | 2.45 | 120 | SMT | ||
![]() | 7440430022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2.2 | 2.5 | 2.35 | 100 | SMT | ||
![]() | 7440430027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2.7 | 2.35 | 1.95 | 80 | SMT | ||
![]() | 744043003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 2.15 | 1.8 | 80 | SMT | ||
![]() | 7440430039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.9 | 1.72 | 1.65 | 55 | SMT | ||
![]() | 744043004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.55 | 1.7 | 60 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7440430012 | SPEC | |
![]() | 7440430018 | SPEC | |
![]() | 7440430022 | SPEC | |
![]() | 7440430027 | SPEC | |
![]() | 744043003 | SPEC | |
![]() | 7440430039 | SPEC | |
![]() | 744043004 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|