Topology | Buck Converter |
Input voltage | 2.7-17 V |
Switching frequency | 1000-2250 kHz |
Output 1 | 17 V / 1 A |
IC revision | B |
The LTC®3622 is a dual 1A output, high efficiency synchronous monolithic step-down regulator capable of operating from input supplies up to 17V. The switching frequency is fixed to 1MHz or 2.25MHz with a ±50% synchronization range to an external clock. The regulator features ultralowquiescent current and high efficiency over a wide output voltage range.The step-down regulators operate from an input voltage range of 2.7V to 17V and provide an adjustable output from 0.6V to VIN while delivering up to 1A of output current. A user-selectable mode input is provided to allowthe user to trade off ripple noise for light load efficiency. Burst Mode® operation provides the highest efficiency at light loads, while pulse-skipping mode provides the lowest ripple noise. The switching regulators can be synchronized to an external clock. Furthermore, fixed VOUT options are available to eliminate the external feedback resistors.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7440430012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1.2 | 3.1 | 2.8 | 150 | SMT | ||
![]() | 7440430018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1.8 | 2.7 | 2.45 | 120 | SMT | ||
![]() | 7440430022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2.2 | 2.5 | 2.35 | 100 | SMT | ||
![]() | 7440430027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2.7 | 2.35 | 1.95 | 80 | SMT | ||
![]() | 744043003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 2.15 | 1.8 | 80 | SMT | ||
![]() | 7440430039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.9 | 1.72 | 1.65 | 55 | SMT | ||
![]() | 744043004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.55 | 1.7 | 60 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7440430012 | SPEC | |
![]() | 7440430018 | SPEC | |
![]() | 7440430022 | SPEC | |
![]() | 7440430027 | SPEC | |
![]() | 744043003 | SPEC | |
![]() | 7440430039 | SPEC | |
![]() | 744043004 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|