Topology | Boost Converter |
Input voltage | 12 V |
Output 1 | 40 V |
IC revision | C |
The LTC®3643 is a bidirectional synchronous stepupcharger and step-down converter which efficientlycharges a capacitor array up to 40V from an input supplybetween 3V to 17V. When the input supply falls below theprogrammable power-fail threshold, the step-up chargeroperates in reverse as a synchronous step-down regulatorto power the system rail from the backup capacitor duringthis power interruption/failure condition.When charging the backup capacitor, an external lowvaluesense resistor may be used to maintain an accuratecurrent limit from the input supply or implementPowerPath™ functionality.The step-down converter operates at a 1MHz switchingfrequency, allowing small external components to beused. Low quiescent current during regulation maximizesthe energy usage from the backup capacitor.
Bidirectional Synchronous Boost CapacitorCharger/Buck Regulator for System Backupnn Wide Input Voltage Range: 3V to 17Vnn Up to 40V Capacitor Voltage Storage for HighEnergy Backupnn 2A Maximum CAP Charge Currentnn Integrated Power N-Channel MOSFETs(150mΩ Top and 75mΩ Bottom)nn Integrated Power N-Channel MOSFET for Output/CAPDisconnect (50mΩ)nn Input Current Limit During Chargingnn Fast 1MHz Switching Frequencynn ±1% Reference Accuracy for System Voltage Regulationnn Indicator Outputs for Charge Status and Input Power Failnn Low Profile 24-lead 3mm × 5mm QFN Package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74439358100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 10 | 8.5 | 13.5 | 19 | 20.9 | 17 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74439358100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|