Topology | Boost Converter |
IC revision | C |
The LTC®3643 is a bidirectional synchronous stepupcharger and step-down converter which efficientlycharges a capacitor array up to 40V from an input supplybetween 3V to 17V. When the input supply falls below theprogrammable power-fail threshold, the step-up chargeroperates in reverse as a synchronous step-down regulatorto power the system rail from the backup capacitor duringthis power interruption/failure condition.When charging the backup capacitor, an external lowvaluesense resistor may be used to maintain an accuratecurrent limit from the input supply or implementPowerPath™ functionality.The step-down converter operates at a 1MHz switchingfrequency, allowing small external components to beused. Low quiescent current during regulation maximizesthe energy usage from the backup capacitor.
Bidirectional Synchronous Boost CapacitorCharger/Buck Regulator for System Backupnn Wide Input Voltage Range: 3V to 17Vnn Up to 40V Capacitor Voltage Storage for HighEnergy Backupnn 2A Maximum CAP Charge Currentnn Integrated Power N-Channel MOSFETs(150mΩ Top and 75mΩ Bottom)nn Integrated Power N-Channel MOSFET for Output/CAPDisconnect (50mΩ)nn Input Current Limit During Chargingnn Fast 1MHz Switching Frequencynn ±1% Reference Accuracy for System Voltage Regulationnn Indicator Outputs for Charge Status and Input Power Failnn Low Profile 24-lead 3mm × 5mm QFN Package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744028000056 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 0.056 | 4.5 | 6 | 2000 | SMT | – | – | 11.5 | 15 | |||
74402800015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 0.15 | 3 | 3.6 | 800 | SMT | – | – | 18 | 25 | |||
74402800033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 0.33 | 2.8 | 2.4 | 550 | SMT | – | – | 27 | 35 | |||
74402800047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 0.47 | 2.5 | 2 | 350 | SMT | – | – | 36 | 42 | |||
74402800082 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 0.82 | 2 | 1.6 | 180 | SMT | – | – | 53 | 65 | |||
744028001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 1 | 1.75 | 1.5 | 150 | SMT | – | – | 65 | 85 | |||
74439358010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 1 | 17 | – | 53 | SMT | 30.25 | 38.15 | 2.1 | 2.32 | |||
744028002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2.2 | 1.3 | 1 | 100 | SMT | – | – | 125 | 155 | |||
74439358022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 2.2 | 13 | – | 33 | SMT | 21.85 | 26.45 | 3.7 | 4.07 | |||
744028003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 3.3 | 1 | 0.85 | 80 | SMT | – | – | 185 | 220 | |||
74439358100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 10 | 5.8 | – | 17 | SMT | 8.5 | 13.5 | 19 | 20.9 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744028000056 | SPEC | ||
74402800015 | SPEC | ||
74402800033 | SPEC | ||
74402800047 | SPEC | ||
74402800082 | SPEC | ||
744028001 | SPEC | ||
74439358010 | SPEC | ||
744028002 | SPEC | ||
74439358022 | SPEC | ||
744028003 | SPEC | ||
74439358100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | Samples |
---|