Topology | Buck Converter |
Input voltage | 10-14 V |
Output 1 | 1.2 V / 90 A |
IC revision | A |
Demonstration circuit DC2111A features the LTC®3774 ina 4-phase, high output current step-down converter withsub-mΩ DCR sensing. This high performance converteroperates at a switching frequency of 400kHz over an inputvoltage range of 10V to 14V. The 5mm × 5mm DrMOSand 0.33µH/0.325mΩ inductor provide high efficiencywhile supplying 30A per phase. The board comes in twoassembly types. The –A assembly provides a 1.2V/90Aconverter with N+1 MOSFET failure protection and the –Bassembly provides a high efficiency 1.2V/120A converter.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744301033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 330 | 325 | 44.9 | 48.9 | 0.32 | 28 | MnZn | 2 | – | 8.9 | – | – | 38 | – | ||
![]() | 60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | – | – | – | – | – | – | 2 | – | – | Jumper | – | 3 | Bag | |
![]() | 62000311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | – | 3 | Single | – | Pin Header | Straight | 2 | Bag | |
![]() | 62000411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | – | 4 | Single | – | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744301033 | SPEC | |
![]() | 60800213421 | SPEC | – |
![]() | 62000311121 | SPEC | – |
![]() | 62000411121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | LR (nH) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|