IC manufacturers Analog Devices

IC manufacturers (98)

Analog Devices LTC3775

High Frequency Synchronous Step-Down Voltage Mode DC/DC Controller

Overview

TopologyBuck Converter
Switching frequency250-1000 kHz
IC revisionA

Description

The LTC® 3775 is a high effi ciency synchronous step-down switching DC/DC controller that drives an all N-channel power MOSFET stage from a 4.5V to 38V input supply voltage. A patented line feedforward compensation circuitand a high bandwidth error amplifi er provide very fast line and load transient response.

High step-down ratios are made possible by a low 30ns minimum on-time, allowing extremely low duty cycles.MOSFET RDS(ON) current sensing maximizes effi ciency. Alternatively, a sense resistor can be used for higher current limit accuracy. Continuous monitoring of the voltages across the top and bottom MOSFETs allows cycle-by-cycle control of the inductor current, confi gurable by external resistors.

The soft-start function controls the duty cycle during start-up, providing a smooth output voltage ramp up. The operating frequency is user programmable from 250kHz to 1MHz and can be synchronized to an external clock.

Features

  • Wide VIN Range: 4.5V to 38V
  • Line Feedforward Compensation
  • Low Minimum On-Time: tO (MIN) < 30ns
  • Powerful Onboard MOSFET Drivers
  • Leading Edge Modulation Voltage Mode Control
  • ±0.75%, 0.6V Reference Voltage Accuracy Over Temperature
  • VOUT Range: 0.6V to 0.8VIN
  • Programmable, Cycle-by-Cycle Peak Current Limit
  • Sense Resistor or RDS(ON) Current Sensing
  • Programmable Soft-Start
  • Synchronizable Fixed Frequency from 250kHz to 1MHz
  • Selectable Pulse-Skipping or Forced Continuous Modes of Operation
  • Low Shutdown Current: 14μA Typical
  • Thermally Enhanced 16-Lead MSOP and 3mm × 3mm QFN Packages

Typical applications

  • Telecom
  • Point of Load Applications
  • Industrial Power Supplies
  • Automotive Systems