Topology | Buck Converter |
Input voltage | 4.5-14 V |
Output 1 | 1.5 V / 20 A |
IC revision | 2 |
Demonstration circuit 1640A is a 1.5V/20A synchronous buck converter operating with a switching frequency of 300kHz over an input voltage range of 4.5V to 14V. The demo board comes in two versions. The A version usesinductor DCR current sensing with an iron powder inductor for high efficiency. The B version uses a 2mΩ /1% sense resistor for accurate current sensing with a low DCR ferrite inductor. The fixed on-time valley current mode topology of the LTC3833 allows for a fast load step response (seeFigures 4 and 5). The load step response can be tested with the onboard load step circuit and a bench pulse generator.Other features of the board include a MODE jumper to program either DCM or CCM with light or no load, a PLLIN input for synchronizing the converter to an external clock, a TRACK/SS pin, a PGOOD pin and an EXTVCC pin.The demo board uses a high density, two sided drop-in layout. The entire converter, excluding the bulk output and input capacitors, fits within a compact 1.4” × 0.6” area on the board. The package style for the LTC3833EUDC is a 3mm × 4mm 20-lead QFN with an exposed ground pad.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744355047 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 0.47 | 50.1 | 24 | 50 | 0.9 | 95 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744355047 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|