Topology | Buck Converter |
Input voltage | 13-36 V |
Output 1 | 5 V / 10 A |
IC revision | 2 |
Demonstration circuit DC1617A is a dual output synchronous buck converter featuring the LTC®3855EFE in a high density, two sided drop-in layout with power components on the top and the control circuit on the bottom. The package style for the LTC3855EFE is a 38-lead TSSOP.The board comes in two assembly types. The –A assembly provides 2.5V/15A and 1.8V/15A from a 4.5V to 26V input.DCR inductor sensing is used to provide the highest efficiency.The current limit is NTC compensated to provide the minimal amount of variation over temperature. The –B assembly is a high power, 12V/6A and 5V/10A converterwith a 13V to 36V input. A sense resistor is used to provide a precise current limit.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443551370 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 3.7 | 18.3 | 7 | 16 | 4.9 | 26 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443551370 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|