| Topology | Buck Converter |
| Input voltage | 13-36 V |
| Output 1 | 12 V / 6 A |
| IC revision | 2 |
Demonstration circuit DC1617A is a dual output synchronous buck converter featuring the LTC®3855EFE in a high density, two sided drop-in layout with power components on the top and the control circuit on the bottom. The package style for the LTC3855EFE is a 38-lead TSSOP.The board comes in two assembly types. The –A assembly provides 2.5V/15A and 1.8V/15A from a 4.5V to 26V input.DCR inductor sensing is used to provide the highest efficiency.The current limit is NTC compensated to provide the minimal amount of variation over temperature. The –B assembly is a high power, 12V/6A and 5V/10A converterwith a 13V to 36V input. A sense resistor is used to provide a precise current limit.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443551131 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 13 | 11.9 | 4 | 9 | 11.2 | 14 | WE-PERM |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443551131 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
|---|