| Topology | SEPIC Buck-Boost Topology |
| Input voltage | 6-60 V |
| Output 1 | 12 V / 6 A |
| IC revision | 2 |
Demonstration circuit 1891A is a 2-phase high efficiency nonisolated SEPIC (single ended primary inductor converter) converter featuring the LTC®3862-2 switching Controller. The DC1891A converts a 6V to 60V input to a 12V output and provides 6A of output current. The converter operates at 300kHz (600kHz output ripple) with efficiency around 90%. With a proper amount of airflow, the DC1891A converter can generate over 6A of output current. The DC1891A can be easily modified to generate output voltages in the range from 0.8V to 48V.
Also, the DC1891A can be optimized for specific input voltages. The narrowing of input voltage range can increase the converter’s efficiency. Therefore, a narrow input voltage range is more desirable.
The LTC3862-2 can be synchronized to an external clock of up to 400kHz. Please refer to LTC3862-2 data sheet for design details and applications information.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7448709068 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-DD SMT Shielded Coupled Inductor | 6.8 | 6.8 | 3.3 | 3.3 | 11.5 | 0.026 | 0.026 | 0.031 | 0.031 | 23 | Crossed |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7448709068 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Samples |
|---|