Topology | Buck Converter |
Input voltage | 4.5-60 V |
Switching frequency | 100-750 kHz |
Output 1 | 5.5 V / 30 A |
IC revision | 1.0 |
The LTC®3886 takes inputs up to 60V and produces two 0.5V-to-13.8V outputs—enabling it to easily drop into industrial, serverand automotive environments as an intermediate or point-of-load(POL) supply. Other controllers with similarly impressive input/output ranges cannot match the LTC3886’s digital managementcapabilities. Its I2C-based PMBus-compliant serial interface allowspower supply designers to configure, monitor, control and expandcapabilities via PC-based, graphical LTpowerPlay® and then storeoptimal production settings in the LTC3886’s onboard EEPROM.No board changes are required, since capabilities and optimizationsettings (including compensation) can be changed via software.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443556260 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2.6 | 36.8 | 21 | 50 | 1.58 | 42 | WE-PERM 2 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443556260 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|