Topology | Buck Converter |
Input voltage | 18-48 V |
Output 1 | 12 V / 10 A |
IC revision | A |
The LTC®3886 is a dual PolyPhase DC/DC synchronous step-down switching regulator controller with I2C-based PMBus compliant serial interface. This controller employs a constant-frequency, current-mode architecture, with high voltage input and output capability along with programmable loop compensation. The LTC3886 is supported by the LTpowerPlay™ software development tool with graphical user interface (GUI).
The EXTVCC pin supports voltages up to 14V allowing for optimized circuit efficiency and die temperature, and for the controller output to supply the chip power. Switching frequency, output voltage, and device address can be programmed both by digital interface as well as external configuration resistors. Parameters can be set via the digital interface or stored in EEPROM. Both outputs have an independent power good indicator and FAULT function.
The LTC3886 can be configured for discontinuous (pulseskipping) mode or continuous inductor current mode.
PMBus/I2C Compliant Serial Interface
– Telemetry Read-Back Includes VIN, IIN, VOUT, IOUT,
Temperature and Faults
– Programmable Voltage, Current Limit, Digital Soft-Start/Stop, Sequencing, Margining, OV/UV/OC, Frequency, and Control Loop Compensation
Output Error Less Than ±0.5% Over Temperature
Integrated 16-Bit ADC and 12-Bit DAC
Integrated High Side Current Sense Amplifier
Internal EEPROM and Fault Logging
Integrated N-Channel MOSFET Gate Drivers
Power Conversion
Wide VIN Range: 4.5V to 60V
VOUT0, VOUT1 Range: 0.5V to 13.8V
Analog Current Mode Control
Accurate PolyPhase® Current Sharing for Up to 6 Phases (100kHz to 750kHz)
Available in a 52-Lead (7mm × 8mm) QFN Package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443556680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 6.8 | 22 | 13 | 27 | 4.1 | 24 | WE-PERM 2 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443556680 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|