IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3886 | Demoboard DC2155A-B

LTC3886IUKG/LTC3870EUFD 60V Dual Output Step-Down DC/DC Controller with Digital Power System Management

Overview

TopologyBuck Converter
Input voltage18-54 V
Output 112 V / 12 A
Output 25 V / 12 A

Description

Demonstration circuit 2155A is available in two configurations.The DC2155A-A is a dual output synchronousstep-down converter featuring the LTC®3886IUKG, adual-phase current mode controller. The DC2155A-B isa single output synchronous step-down converter thatoperates with four phases: two from the LTC3886IUKGand two from LTC3870EUFD, a phase extender. Both versionshave a PMBus interface and digital power systemmanagement functions.The DC2155A uses discrete MOSFETs in the power stage.The input range of this board is from 18V to 54V. Theoutput voltage can be programmed from 5V to 12V with anoutput current of up to 12A per phase. For the DC2155A-Aversion, the factory default setting for the CH0 output is12V, CH1 output is 5V. In addition, this demo board hasan on-board dynamic load circuit, which makes it easy toevaluate the transient performances.The DC2155A powers up to default settings and producespower based on configuration resistors or its program fileloaded within its onboard EEPROM without the need forL, LT, LTC, LTM, Linear Technology and the Linear logo are registered trademarks andLTpowerPlay is a trademark of Linear Technology Corporation. All other trademarks are theproperty of their respective owners.PERFORMANCE SUMMARYany serial bus communication. This allows easy evaluationof the DC/DC converter aspects of the LTC3886. To fullyexplore the extensive power system management featuresof the parts, download the GUI software LTpowerPlay™onto your PC and use LTC’s I2C/SMBus/PMBus DongleDC1613A to connect to the board. LTpowerPlay allowsthe user to reconfigure the part on the fly and store theconfiguration in EEPROM, view telemetry of voltage, current,temperature and fault status.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 8.6 µH, 17.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance8.6 µH
Performance Rated Current17.1 A
Saturation Current @ 10%23.5 A
Saturation Current @ 30%25 A
DC Resistance7.91 mΩ
Self Resonant Frequency14 MHz
Wire TypeFlat 
–Check availability