IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3894 | Demoboard DC2506A

150V Low IQ Step-Down DC/DC Controller with 100% Duty Cycle Capability

Overview

TopologyBuck Converter
Input voltage6-150 V
Switching frequency50-850 kHz
Output 15 V / 3 A

Description

Demonstration circuit 2506A is a high voltage, currentmode DC/DC step-down converter featuring the LTC3894.The board operates from an input range of 6V to 150V, and provides a 5V, 3A output. The PMOSFET architecture allows it to operate seamlessly up to 100% duty cycle, and function as a saturated switch below the regulationthreshold. This application has undervoltage lockout programmed for a 6V minimum input to assure adequate gate drive for the MOSFET. It operates at 150kHz and may be synchronized to an external clock. A soft-start feature controls output voltage slew rate at start-up, reducing current surge and voltage overshoot. Burst Mode opera- tion that improves efficiency at light loads can be enabled with a jumper. A power good output signal is provided.This board is suitable for a wide range of automotive, telecom, industrial, and other applications. The LTC3894 is available in a thermally enhanced 20-pin TSSOP package with skipped leads to accommodate high voltage creepage and clearance requirements. For other output requirements, see the LTC3894 data sheet or contact the LTC factory.

Features

  • Wide Operating VIN Range: 4.5V to 150V
  • Wide VOUT Range: 0.8V to 60V
  • 9μA IQ when Regulating 48VIN to 3.3VOUT
  • 16μA IQ when Regulating 12VIN to 3.3VOUT
  • Very Low Dropout Operation: 100% Duty Cycle
  • Adjustable Input Overvoltage Lockout
  • Programmable PGOOD Undervoltage Monitor
  • RSENSE or Inductor DCR Current Sensing
  • Selectable High Efficiency Burst Mode® Operation or Pulse-Skipping Mode at Light Loads
  • Programmable Fixed Frequency: 50kHz to 850kHz
  • Phase-Lockable Frequency: 75kHz to 800kHz
  • Internal Fixed Soft-Start and External Programmable Soft-Start or Voltage Tracking
  • Strong MOSFET Gate Driver with Selectable Undervoltage Lockout Thresholds
  • Optional External NMOS for Gate Driver Bias in High Power Applications

Typical applications

  • Telecommunication Power Systems
  • Automotive and Industrial Power Systems
  • Distributed Power Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header, 6, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability