Topology | Buck Converter |
Input voltage | 12 V |
Switching frequency | 50-900 kHz |
Output 1 | 12 V / 5 A |
The LTC®3895 is a high performance step-down switchingregulator DC/DC controller that drives an all N-channelsynchronous power MOSFET stage that can operate frominput voltages up to 140V. A constant frequency currentmode architecture allows a phase-lockable frequency of upto 850kHz.The gate drive voltage can be programmed from 5V to 10Vto allow the use of logic or standard-level FETs to maximizeefficiency. An integrated switch in the top gate drivereliminates the need for an external bootstrap diode. Aninternal charge pump allows for 100% duty cycle operation.The low 40μA no-load quiescent current extends operatingrun time in battery-powered systems. OPTI-LOOP® compensationallows the transient response to be optimizedover a wide range of output capacitance and ESR values.The LTC3895 features a precision 0.8V reference andpower good output indicator. The output voltage can beprogrammed between 0.8V to 60V using external resistorsor pin-programmed for a fixed 5V or 3.3V.
Wide VIN Range: 4V to 140V (150V Abs Max)
Wide Output Voltage Range: 0.8V to 60V
Adjustable Gate Drive Level: 5V to 10V (OPTI-DRIVE)
Low Operating IQ: 40μA (Shutdown = 10μA)
100% Duty Cycle Operation
No External Bootstrap Diode Required
Selectable Gate Drive UVLO Thresholds
On-board LDO or External NMOS LDO for DRVCC
EXTVCC LDO Powers Drivers from VOUT
Phase-Lockable Frequency (75kHz to 850kHz)
Programmable Fixed Frequency (50kHz to 900kHz)
Selectable Continuous, Pulse Skipping or Low RippleBurst Mode® Operation at Light Loads
Adjustable Burst Clamp and Current Limit
Adjustable or Fixed (5V/3.3V) Output Voltage
Power Good Output Voltage Monitor
Programmable Input Overvoltage Lockout
38-Lead TSSOP High Voltage Package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74435571500 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 15 | 14.1 | 10.75 | 14 | 9 | 14 | MnZn |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74435571500 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|