| Topology | Buck-Boost Converter |
| Input voltage | 7-72 V |
| Switching frequency | 50-900 kHz |
| Output 1 | -48 V / 2 A |
The LTC®3896 is a high performance inverting DC/DCswitching regulator controller that drives an all N-channelsynchronous power MOSFET stage. It converts a widerangingpositive input voltage source to a regulated negativeoutput that can be as much as 60V below ground. Theinput can operate from a voltage as low as 4V and as highas 140V – |VOUT–|.The LTC3896 contains tru
Wide VIN + |VOUT–| Range: 4V to 140V (150V Abs Max)nn Wide Output Voltage Range: –60V to –0.8Vnn Ground-Referenced Control / Interface Pinsnn Adjustable Gate Drive Level 5V to 10V (OPTI-DRIVE)nn Integrated Bootstrap Diodenn Low Operating IQ: 40μA (Shutdown = 10μA)nn Selectable Gate Drive UVLO Thresholdsnn Onboard LDO or External NMOS LDO for DRVCCnn EXTVCC LDO Powers Drivers from Outputnn Phase-Lockable Frequency (75kHz to 850kHz)nn Programmable Fixed Frequency (50kHz to 900kHz)nn Selectable Continuous, Pulse-Skipping or Low RippleBurst Mode® Operation at Light Loadsnn Adjustable Burst Clamp and Current Limitnn Power Good Output Voltage Monitornn Programmable Input Overvoltage Lockoutnn 38-Lead TSSOP High Voltage Package
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Wire Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443631000 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | 10 | 16.15 | 22 | 23 | 8.76 | 13 | Flat | ||
![]() | 7443642200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | 22 | 34.95 | 15.5 | 18 | 2.64 | 9 | Flat | ||
![]() | 7443634700 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | 47 | 12.8 | 7.5 | 8.5 | 13.42 | 10 | Flat |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7443631000 | SPEC | |
![]() | 7443642200 | SPEC | |
![]() | 7443634700 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Wire Type | Samples |
|---|