Topology | Buck Converter |
Input voltage | 24 V |
IC revision | 00 |
Demonstration circuit 2374A is a multi-chemistry batterycharger with maximum power point tracking (MPPT)featuring the LTC®4013. The LTC4013 has 2 stage CC/CVcharge cycles, 3 stage and 4 stage lead acid and Li-Ionbattery algorithms.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74439358068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 6.8 | 10.55 | 17.6 | 13 | 14.3 | 22 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74439358068 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|