Topology | Buck Converter |
Input voltage | 5-35 V |
IC revision | 00 |
Demonstration circuit 2374A is a multi-chemistry batterycharger with maximum power point tracking (MPPT)featuring the LTC®4013. The LTC4013 has 2 stage CC/CVcharge cycles, 3 stage and 4 stage lead acid and Li-Ionbattery algorithms.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC typ. (mΩ) | RDC max. (mΩ) | Mount | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012005061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | ||
![]() | 885012005063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 220 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | ||
![]() | 7443551730 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | 1365 | -40 °C up to +155 °C | – | – | – | 13.2 | 12.8 | – | 7.3 | 16.5 | 5.5 | 12 | 5.9 | 28 | WE-PERM | – | 6.49 | SMT | 2 | – | 6.2 | – | – | – | – | ||
![]() | 74439358068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | – | – | – | 8080 | -40 °C up to +125 °C | – | – | – | 8.8 | 8.3 | – | 6.8 | 10.55 | 8.5 | 17.6 | 13 | 22 | – | 13 | 14.3 | SMT | 2 | – | 7.8 | – | – | – | – | ||
![]() | 60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | – | – | – | -25 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | Jumper | – | 3 | Bag | |
![]() | 62000311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 6 | – | – | – | – | – | – | – | – | – | – | – | THT | 3 | Single | – | Pin Header | Straight | 2 | Bag | |
![]() | 62000411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 8 | – | – | – | – | – | – | – | – | – | – | – | THT | 4 | Single | – | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012005061 | SPEC | |
![]() | 885012005063 | SPEC | |
![]() | 7443551730 | SPEC | |
![]() | 74439358068 | SPEC | |
![]() | 60800213421 | SPEC | – |
![]() | 62000311121 | SPEC | – |
![]() | 62000411121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC typ. (mΩ) | RDC max. (mΩ) | Mount | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|