Topology | Boost Converter |
Input voltage | 15-55 V |
Output 1 | 28 V / 8 A |
IC revision | A |
Demonstration circuit 2134A is a high power buck-boost multichemistry battery charger featuring the LTC®4020. The board will accept an input voltage between 15V and 55V. The float voltage of the battery output (BAT) is 25.2V,with 6.3A maximum charge current. The converter output (VOUT) has a voltage range of 21V to 28V, with 8A maximum load current. The LTC4020 contains a high efficiency synchronous buck-boost DC/DC controller, and uses a proprietary average current mode architecture.
The LTC4020 battery charger can provide a constantcurrent/constant-voltage charge algorithm (JP1: CC/CV,with mode pin grounded), constant-current charging (JP1:CC, with mode pin floated), or charging with an optimized4-step, 3-stage lead-acid battery charge profile (JP1: leadacid, with mode pin connected to INTVCC).
The LTC4020 data sheet gives a complete description of the IC operation and application information. The data sheet must be read in conjunction with this quick start guide.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443556560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 5.6 | 22.8 | 15 | 33 | 3.7 | 28 | WE-PERM 2 | 2 | – | 8.9 | – | – | – | – | ||
![]() | 60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | – | – | – | – | – | – | 2 | – | – | Jumper | – | 3 | Bag | |
![]() | 62000311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | – | 3 | Single | – | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443556560 | SPEC | |
![]() | 60800213421 | SPEC | – |
![]() | 62000311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|