| Topology | Buck Converter |
| Input voltage | 4.35-5.5 V |
| Switching frequency | 1960-2650 kHz |
| Output 1 | 4.7 V / 2.25 A |
| Output 2 | 3.75 V / 2.25 A |
| IC revision | D |
The LTC®4099 is an I2 C controlled high efficiency USB PowerPath™ controller and full-featured Li-Ion/Polymer battery charger. It seamlessly manages power distribution from multiple sources including USB, a wall adapter and a Li-Ion/Polymer battery.
The LTC4099 automatically limits its input current for USB compatibility. For automotive and other high voltage applications, the LTC4099 interfaces with an external switching regulator. Both the USB input and the auxiliaryinput controller feature Bat-Track optimized charging to provide maximum power to the application and reduced heat in high power density applications.
The I2 C port allows digital control of important application parameters including input current limit, charge current and float voltage. Several status bits can also be read back via I2 C.
An overvoltage protection circuit guards the LTC4099 from high voltage damage on the low voltage VBUS pin.The LTC4099 is available in a 20-Lead 3mm × 4mm × 0.75mm QFN Package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IR(A) | ISAT(A) | fres(MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | WE-TPC SMT Tiny Power Inductor, 3.3 µH, 1.5 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-TPC SMT Tiny Power Inductor | Inductance3.3 µH | Rated Current1.5 A | Saturation Current1.8 A | Self Resonant Frequency100 MHz | MountSMT |