Topology | Buck Converter |
Input voltage | 4.25-40 V |
Switching frequency | 1000-2000 kHz |
IC revision | E |
The LTC®4120 is a constant-current/constant-voltage wireless receiver and battery charger. An external programming resistor sets the charge current up to 400mA. The LTC4120-4.2 is suitable for charging Li-Ion/Polymer batteries, while the programmable float voltage of the LTC4120 accommodates several battery chemistries. The LTC4120 uses a Dynamic Harmonization Control (DHC) technique that allows high efficiency contactless charging across an air gap.
The LTC4120 regulates its input voltage via the DHC pin. This technique modulates the resonant frequency of a receiver tank to automatically adjust the power received as well as the power transmitted to provide an efficient solution for wirelessly charging battery-powered devices.
Wireless charging with the LTC4120 provides a method to power devices in harsh environments without requiring expensive failure-prone connectors. This allows products to be charged while locked within sealed enclosures, or in moving or rotating equipment, or where cleanliness or sanitation is critical.
This full featured battery charger includes accurate RUN pin threshold, low voltage battery preconditioning and bad battery fault detection, timer termination, auto-recharge, and NTC temperature qualified charging. The FAULT pin provides an indication of bad battery or temperature faults.
Once charging is terminated, the LTC4120 signals end-ofcharge via the CHRG pin, and enters a low current sleep mode. An auto-restart feature starts a new charging cycle if the battery voltage drops by 2.2%.
Dynamic Harmonization Control Optimizes Wireless Charging Over a Wide Coupling Range
Wide Input Voltage Range: 12.5V to 40V
Adjustable Float Voltage: 3.5V to 11V
Fixed 4.2V Float Voltage Option: LTC4120-4.2
50mA to 400mA Charge Current Programmed with a Single Resistor
±1% Feedback Voltage Accuracy
Programmable 5% Accurate Charge Current
No Microprocessor Required
No Transformer Core
Thermally Enhanced, Low Profile 16-Lead (3mm × 3mm × 0.75mm) QFN Package
For 56uH i/p voltage to be 12.5-40V
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744025150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 15 | 0.72 | 0.9 | 32 | SMT | ||
![]() | 744042150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 15 | 1.03 | 0.75 | 35 | SMT | ||
![]() | 744042180 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 18 | 0.92 | 0.7 | 30 | SMT | ||
![]() | 744025220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 22 | 0.5 | 0.75 | 23 | SMT | ||
![]() | 744042220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 22 | 0.88 | 0.6 | 26 | SMT | ||
![]() | 744025270 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 27 | 0.45 | 0.67 | 15 | SMT | ||
![]() | 744025330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 33 | 0.4 | 0.62 | 12 | SMT | ||
![]() | 744042330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 33 | 0.72 | 0.5 | 21 | SMT | ||
![]() | 744042470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 47 | 0.62 | 0.45 | 15 | SMT | ||
![]() | 744042680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 68 | 0.5 | 0.38 | 13 | SMT | ||
![]() | 744042101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 100 | 0.4 | 0.3 | 10 | SMT | ||
![]() | 744043101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 100 | 0.51 | 0.29 | 11 | SMT | ||
![]() | 744043151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 150 | 0.42 | 0.22 | 7 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|